Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

FPX LED Panel Series

  • Variety of controls and emergency battery pack options in all sizes
  • Low profile perfect for renovation or new construction
  • Contractor friendly, quick and easy install
  • Smooth, uniform, glare-free illumination
  • Standard and high efficacy options available
  • 3000K, 3500K, 4000k and 5000k CCT
  • 80CRI
  • 0-10V dimming to 10% standard
FPX LED Panel Series

FPX LED Panel Series

Overview

The FPX provides the high performance and aesthetic appeal of a flat panel while also being optimized for integrated sensors, emergency battery packs and multiple control options. The low-profile design is ideal for shallow plenum grid ceilings or surface mounting. The integrated grid clips enable installation speed and flexibility. FPX is an excellent lighting solution for commercial office spaces, schools, healthcare and retail merchandising areas.

Resources

Find product variations

Create an integrated system with these products

Want to purchase this product?

Need more information?