- Variety of controls and emergency battery pack options in all sizes
- Low profile perfect for renovation or new construction
- Contractor friendly, quick and easy install
- Smooth, uniform, glare-free illumination
- Standard and high efficacy options available
- 3000K, 3500K, 4000k and 5000k CCT
- 80CRI
- 0-10V dimming to 10% standard
Your internet browser isn't supported.
FPXSURF24
Specifications
Product Description
| Brand Name | Metalux |
| Family | FPX Configurable Panel |
| Description | Surface mount kit is deep enough to fit all available options. Cannot be used with the FPSURF version. |
Product Details
| Lamp Type | LED |
| UPC | 080083867400 |
| Amperage Rating | N/A |
| Mounting | Surface Mount |
| Voltage Rating | N/A |
| Product Weight | 4.7 |
| Case Quantity | 10 |
| Pallet Quantity | 180 |
| Country of Origin | CN |
| ARRA | No |
| Dimensional Data | 2'x4' |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |