- Variety of controls and emergency battery pack options in all sizes
- Low profile perfect for renovation or new construction
- Contractor friendly, quick and easy install
- Smooth, uniform, glare-free illumination
- Standard and high efficacy options available
- 3000K, 3500K, 4000k and 5000k CCT
- 80CRI
- 0-10V dimming to 10% standard
Your internet browser isn't supported.
Metalux
FPXSURF14
Specifications
Product Description
Brand Name | Metalux |
Family | FPX Configurable Panel |
Description | Surface Mount Kit for 1' x 4' Configurable LED Edge Lit Pane. |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083867424 |
Amperage Rating | N/A |
Mounting | Surface/Suspension Mount |
Voltage Rating | N/A |
Product Weight | 2.82 |
Case Quantity | 10 |
Pallet Quantity | 180 |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 1'x4' |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |