- Precision designed optical performance
- Offered in both standard and high efficacy versions
- High performance efficacy up to 205 lm/W
- Efficient 1-for-1 replacement of linear fluorescent & HID fixtures
- Lumen packages – 12K, 15K, 18K, 24K, 30K, 36K, 48K, 60K, 72K, 90K, 100K
- Narrow, medium, and wide distribution
- 3000K, 3500K, 4000k and 5000k CCT
- 70CRI, 80CRI, and 90CRI options
- 0-10V dimming standard
Your internet browser isn't supported.
Metalux
OHBL-WG114
Specifications
Product Description
Brand Name | Metalux |
Family | OHB LED High Bay |
Description | Wire guard for 9HE, 12SE, 15SE, 18HE, 18SE, 24SE, 30SE, and 36SE |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083447015 |
Amperage Rating | N/A |
Mounting | N/A |
Voltage Rating | N/A |
Product Weight | 1.537 |
Case Quantity | 5 |
Pallet Quantity | 75 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |