- Precision designed optical performance
- Offered in both standard and high efficacy versions
- High performance efficacy up to 205 lm/W
- Efficient 1-for-1 replacement of linear fluorescent & HID fixtures
- Lumen packages – 12K, 15K, 18K, 24K, 30K, 36K, 48K, 60K, 72K, 90K, 100K
- Narrow, medium, and wide distribution
- 3000K, 3500K, 4000k and 5000k CCT
- 70CRI, 80CRI, and 90CRI options
- 0-10V dimming standard
Your internet browser isn't supported.
OHB-30SE-MFL-UNV-L850-EL20W-CD-WLS4-U
Specifications
Product Description
| Brand Name | Metalux |
| Family | OHB LED High Bay |
| Description | Optimized High Bay, 2 ft, 30,000 Lumens, Standard Efficacy, Medium Frosted, 120-277V, 80CRI / 5000K, 20-watt 120V-277V emergency battery pack installed, 0-10V Dimming Driver, Unit pack |
Product Details
| Lamp Type | LED |
| UPC | 080083471034 |
| Amperage Rating | 0.65A at 277V |
| Color Temperature Max | 5000K |
| Mounting | Suspension Mount |
| Voltage Rating | 120-277V |
| Wattage | 181W |
| Product Weight | 13.0 |
| Case Quantity | 1 |
| Pallet Quantity | 36 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |