- Selectable CCT (3500/4000/5000K) and Lumen select for greater flexibility
- Two sizes in stock: 4ft - 3/4.5/6,000 and 8ft - 8/10/12,000 lumen
- Sensor and emergency back-up commercial options available
- Durable polycarbonate housing with integral metal gear tray
- High Impact IK07 optical lens and light engine enclosure
- Stainless steel latches, single conduit hub, and mounting included
- Multi-volt 120-277V input, 0-10V dimming driver
- DLC qualified, high-performance efficacy up to 147 lm/W
- UL wet location and IP65 rated
- 5-year limited warranty
- Integrated wireless sensor and control platform enabled using WaveLinx
Your internet browser isn't supported.
APVT-SS-CLIPS PK
Specifications
Product Description
| Brand Name | Metalux |
| Family | APVT-S Selectable Vaportite |
| Description | Stainless Steel APVTS replacement clips |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | LED |
| UPC | 080083288106 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Voltage Rating | N/A |
| Product Weight | 1.0 |
| Case Quantity | 200 |
| Pallet Quantity | 7200 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |