- Selectable CCT (3500/4000/5000K) and Lumen select for greater flexibility
- Two sizes in stock: 4ft - 3/4.5/6,000 and 8ft - 8/10/12,000 lumen
- Sensor and emergency back-up commercial options available
- Durable polycarbonate housing with integral metal gear tray
- High Impact IK07 optical lens and light engine enclosure
- Stainless steel latches, single conduit hub, and mounting included
- Multi-volt 120-277V input, 0-10V dimming driver
- DLC qualified, high-performance efficacy up to 147 lm/W
- UL wet location and IP65 rated
- 5-year limited warranty
- Integrated wireless sensor and control platform enabled using WaveLinx
Your internet browser isn't supported.
8APVTLD-SL3C3
Specifications
Product Description
| Brand Name | Metalux |
| Family | APVT-S Selectable Vaportite |
| Description | APVT Select 8' Industrial Vaportite Selectable CCT and Lumens. |
Product Details
| Lamp Type | LED |
| UPC | 080083266333 |
| Amperage Rating | 0.33A at 277V |
| Color Temperature Max | 5000K |
| Mounting | Ceiling and Surface |
| Voltage Rating | 120-277V |
| Wattage | 94 |
| Product Weight | 10.0 |
| Case Quantity | 6 |
| Pallet Quantity | 180 |
| Country of Origin | CN, MX |
| Dimensional Data | 8' |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | No |
| Mountain Top, PA | Yes |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Markham, Canada | Yes |
| Calgary, AB, Canada | No |