Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

TopTier Site LED

  • Lumen output of 2,737 to 22,831 in five (5) optical distributions
  • Operating temperature range of -40°C to 40°C
  • 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz
  • IP66 and 3G rated
  • Available in 3000K CCT at 80 CRI, and 3500K, 4000K or 5000K at 70 CRI
  • Easy access wiring and mounting compartment
  • Available with integrated motion sensor and wireless controls
  • Five-year warranty
TopTier Site LED

TopTier Site LED

Overview

As part of the TopTier™family, this area and site luminaire is an innovative solution that delivers an unparalleled combination of performance and visual comfort. The patented WaveStream™ optical technology blocks the line of sight from the LED light sources to the observer, while extracting the maximum amount of light on task. This approach results in a high level of uniformity and vertical footcandles that enhances safety in the application environment. The TopTier area and site luminaire is UL/cUL listed, IP66 and 3G vibration rated.

Light ARchitect Augmented Reality App

Light ARchitect Augmented Reality App

We’ve taken the guesswork out of lighting design with Light ARchitect, an augmented reality mobile app, that lets you instantly visualize light fixtures in your space. Browse, configure and customize the fixtures to match your vision. Virtually turn lights on to get the full effect. Take screenshots to share and email to clients or colleagues. Light ARchitect is free and available for iOS, Android, and web browsers.

Try It Now

Resources

Find product variations

Other products you might be interested in