Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

GLEON Adjustable

  • Choice of 16 high-efficiency, patented AccuLED Optics™
  • Lumen packages range from 4,200 – 80,800 (34W – 640W)
  • Available in 2200K, 2700K, 3000K, 3500K, 4000K, 5000K or 5700K CCT
  • -40°C to 40°C operating range, optional 50°C high ambient
  • 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz operation
  • IP66 rated housing and light square
  • 3G vibration rated
  • Five-year warranty
  • Adjustable pole, slipfitter and wall-mounted configurations
GLEON Adjustable

GLEON Adjustable

Overview

The Galleon™ LED Adjustable luminaire combines a low-profile design with the mounting angle flexibility of a pole-mounted floodlight to illuminate large areas. With a maximum tilt angle of 60° from horizontal, and patented, high-efficiency AccuLED Optics™ technology, the Galleon Adjustable provides uniform and energy conscious illumination for parking lots, container/rail yards, or any large area application. Fixture mounts direct to pole or to a bullhorn or 2-3/8" – 3" O.D. pole-top tenon. IP66 rated and UL/cUL Listed for wet locations.

Light ARchitect Augmented Reality App

Light ARchitect Augmented Reality App

We’ve taken the guesswork out of lighting design with Light ARchitect, an augmented reality mobile app, that lets you instantly visualize light fixtures in your space. Browse, configure and customize the fixtures to match your vision. Virtually turn lights on to get the full effect. Take screenshots to share and email to clients or colleagues. Light ARchitect is free and available for iOS, Android, and web browsers.

Try It Now

Resources

Find product variations