Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Gekko Series

  • Choice of 5 optical distributions
  • Small and Medium housing sizes
  • Lumen packages range from 750 – 13,500 (6W – 107W)
  • Available in 2200K, 2700K, 3000K, 4000K or 5000K CCT, 70 CRI
  • 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz operation
  • IP66 and IK10 rated housing
  • Ideal for building exterior, walkways, entrances and columns
Gekko Series

Gekko Series

Overview

The GKO Gekko features a sleek wedge form factor in two housing sizes, with a wide range of CCT and lumen package options. Complete with sensor and battery options, the GKO produces zero uplight in any configuration for maximum versatility.

Resources

Find product variations