Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jul 09, 2023

BSC, BRC Lensed Bollard

  • Extruded aluminum housing with cast-aluminum base
  • Impact-resistant clear, acrylic lens
  • Tamper-proof screws in top of housing for vandal resistance
  • Seamless aluminum shaft lifts off base for easy access to ballast
  • Base mounts onto foundation with (3) 1/2" x 12-1/2" anchor bolts
  • 24", 28", 32", 36" and 42" heights (round or square)
BSC, BRC Lensed Bollard

BSC, BRC Lensed Bollard

Overview

The McGraw-Edison BSC / BRC Lensed Bollard Series, available in heights from 24" to 42", has crisp, clean lines which blend with any architectural setting. Constructed of seamless, heavy-duty aluminum and finished with tough TGIC polyester powder coat, the bollard is gasketed to seal out external contaminant's. U.L. 1598 listed and CSA certified for wet locations. Bollards are designed for walkways, entranceways, drives and other small-area lighting applications where low mounting heights are desirable.

Stock catalog numbers

Resources