Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

GALN Galleon II

  • Choice of 22 high-efficiency, AccuLED Optics™
  • Lumen packages range from 3,300 – 102,700 (33W – 658W)
  • Available in 2200K, 2700K, 3000K, 3500K, 4000K, 5000K or 5700K CCT.
  • 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz operation
  • IP66 rated housing and light square
  • 3G vibration rated
  • Pole, mast-arm, slipfitter or wall-mounted configurations
  • Ideal for walkway, roadway, parking lot, and court sport lighting applications
GALN Galleon II

GALN Galleon II

Overview

The Galleon™ II LED area & site luminaire sets the standard for high performance outdoor specification lighting. The most configurable area site solution available, it delivers outstanding performance and scalability for virtually any outdoor walkway, roadway, parking lot, and court sport lighting application. Mounting options include round and square poles, slipfitter, wall, mast arm and architectural upsweep arm, with fixed and adjustable options available.

Light ARchitect Augmented Reality App

Light ARchitect Augmented Reality App

We’ve taken the guesswork out of lighting design with Light ARchitect, an augmented reality mobile app, that lets you instantly visualize light fixtures in your space. Browse, configure and customize the fixtures to match your vision. Virtually turn lights on to get the full effect. Take screenshots to share and email to clients or colleagues. Light ARchitect is free and available for iOS, Android, and web browsers.

Try It Now

Resources

Find product variations