- Single or double source
- Non-adjustable uplight, downlight, or combination up and down light
- Precision machined aluminum, brass, bronze, copper or stainless steel
- S.P.S. Siphon Protection System
- Holds up to 3 optical accessories
Your internet browser isn't supported.
Westwood 904 Wall Cylinder
Overview
Westwood 904 and 904-2 are small dimmable LED or MR16 low-voltage halogen luminaires. Model 904 provides downlight or uplight by way of its 180° rotational fixture head. Model 904-2 provides combination uplight and downlight. A square shroud option (-SQS) is available in both models, offering rectilinear styling instead of cylindrical. Both models mount directly to any wall surface or over a standard 4-inch J-box and require a remote 12-volt step-down transformer (not included). Various lenses, louvers, and color or dichroic filters can be combined – up to three at once – to create multiple lighting effects. Lumiere’s exclusive Siphon Protection System (S.P.S.) prevents water from siphoning into the fixture through its own lead wires.