- Includes standard 0.5" NPS threaded mounting-hole
- Made from die-cast aluminum or stainless steel
- Available in multiple finishes (please specify)
Your internet browser isn't supported.
RS1-BZ
Specifications
Product Description
Brand Name | Lumiere |
Family | Surface/Wall/Tree Mounts |
Description | Round wall plate/box cover single mount for use with MBR1, Bronze |
Product Details
Lamp Type | N/A |
UPC | 783363040028 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 0.776 |
Case Quantity | 1 |
Pallet Quantity | 5000 |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |