- Secures to inside of fixture hood with convenient snap-ring
- Up to three filters can be combined with lenses and louvers
- Lenses can increase beam-spread or create soft focus
- Louvers trap and control peripheral light, reducing glare
Lumiere
LVR
Specifications
Product Description
Brand Name | Lumiere |
Family | Lenses and Louvers |
Description | Hex Cell Louver for MR16 fixtures |
Product Details
Lamp Type | N/A |
UPC | 662400740308 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 0.048 |
Case Quantity | 1 |
Pallet Quantity | 500 |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |