- Secures to inside of fixture hood with convenient snap-ring
- Up to three filters can be combined with lenses and louvers
- Lenses can increase beam-spread or create soft focus
- Louvers trap and control peripheral light, reducing glare
Your internet browser isn't supported.
DIF
Specifications
Product Description
| Brand Name | Lumiere |
| Family | Lenses and Louvers |
| Description | Diffused lens for MR16 lamps |
Product Details
| Lamp Type | N/A |
| UPC | 662400756798 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Voltage Rating | N/A |
| Product Weight | 0.068 |
| Case Quantity | 1 |
| Pallet Quantity | 7500 |
| Country of Origin | US |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |