- 340° tilt, 360° rotation
- Precision-machined aluminum, brass, bronze, copper or stainless steel
- Stainless steel hardware
- Siphon Protection System (S.P.S.)
- Holds up to three optical accessories
- Three-year warranty
Your internet browser isn't supported.
FH-203-BZ
Specifications
Product Description
Brand Name | Lumiere |
Family | Cambria 203 |
Description | Glare Shield For 203 Fixture, Bronze |
Product Details
Lamp Type | N/A |
UPC | 783363038704 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 0.468 |
Case Quantity | 1 |
Pallet Quantity | 1440 |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |