- Single and dual head, 180 degree tilt and 340 degree rotation
- Up to 1100 delivered lumens and 110 Lm/W
- 14", 18" and 24" standard stem length
- Spot, Medium, Flood and Wide optics, Field interchangeable
- Premium machined aluminum. Stainless steel hardware
- Line voltage. ELV, Triac and 0-10V std. dimming
- Holds up to 2 accessories (lens, louver, filters)
- Surface mount with integral driver
Your internet browser isn't supported.
Lanterra 1000 Pathway
Overview
Lanterra 1002-P1 (one head) and 1002-P2 (2 head) is a small 2.5 O.D., line voltage Path light with dimmable LED. Each model attaches to an extended length-mounting stem. The side swivel mount on P1 gives 360° rotation while the center swivel mount on P2 adds to 180° tilt along with the 360° rotation. The luminaire comes with various mounting, beam optics. It also comes with various lens, louvers and colors or dichroic filters which can combine up to two at once to create multiple lighting effects. The fixture may be used indoors or outdoors and carries IP66 rating.
 
                            