- Integrated LED with 2 available output levels
- 4 beam angles available and field adjustable aiming: 25° tilt, 360° rotation
- IP68 corrosion-proof composite housing with independently sealed wire box
- Cast brass rock guard and glare shield accessories available
Your internet browser isn't supported.
Monaco 3002 In-Grade
Overview
The Monaco 3002 delivers precise, low-glare ingrade illumination designed to elevate pedestrian environments with flexibility and performance. The Monaco 3002 features a 7-LED platform with beam angles ranging from 9° to 35° for tailored lighting effects. The adjustable 3002A offers up to 25° tilt and 360° rotation with lockable aiming, while the 3002N provides a cost-effective fixed uplight option. A durable 7.5” diameter IP68-rated housing ensures long-term reliability, while regressed optics enhance visual comfort. Quick-connect wiring simplifies installation and maintenance.