Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Lumiere

Eon 303 Wall

  • Comes in 3 variations; 1 Mini LightBAR™, 2 Mini LightBAR™ or 2 Mini LightBAR™ with simultaneous uplight and downlight
  • Adjustable direct or indirect luminaire - 180° Adjustable at knuckle
  • 2700K - 4000K CCTs, and Amber option available
  • Type II, Type IV or Type V distributions using the patented AccuLED Optics™ System
  • Sealed diffuse glass lens or with optional lit-edge feature
  • ELV or 0-10 Dimming
  • IP66 Rated
Eon 303 Wall

Eon 303 Wall

Overview

The Lumière Eon 303 wall mount luminaires provide architectural styling with bright, energy efficient LEDs, tailored to fit your application. The minimalist, low profile design is made from machined aluminum, and paired with a recessed junction box is an IP66 rated fixture that will look and perform great for years. The EON 303 Wall ideal for surface or ceiling, standard or inverted mount for façade/canopy illumination, and perimeter/pathway illumination.

Resources

Find product variations

Find product variations

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?