- Single or double source
- Non-adjustable uplight, downlight, or combination
- Precision machined aluminum, brass, bronze, copper or stainless steel
- Stainless steel hardware
- Holds up to 3 optical accessories
- Three-year warranty
Lumiere
Westwood 914PAR 38
Overview
The Westwood 914 and 914-2 are ultra-compact wall fixtures for use with line voltage PAR38 halogen lamps. Model 914 uses one (1) 150-watt max lamp (not included) and provides downlight or uplight by way of its 180° rotational fixture head. Model 914-2 uses two (2) 150-watt max lamps (not included) and provides combination uplight and downlight. Both models mount over a standard 4-inch J-box and connect directly to 120-volt line voltage. Various lenses, louvers, and color or dichroic filters can be combined - up to three at once - to create multiple lighting effects.