Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

While Supplies Last

To be replaced by Lanterra 1000 Accent & Flood

Monaco 2003

  • 200° tilt, 360° rotation
  • Precision-machined aluminum, brass, bronze, copper or stainless steel
  • Stainless steel hardware
  • Siphon Protection System (S.P.S.)
  • Holds up to three optical accessories
  • Three-year warranty
Monaco 2003

Monaco 2003

Overview

Monaco 2003 is an extremely compact and attractive MR16 low voltage fixture. The fully adjustable mounting stem provides 200° tilt and 360° rotation for easy aiming. Vertical and horizontal aim-locking mechanisms are standard. Various lenses, louvers and color or dichroic filters can be combined - up to three at once - to create multiple lighting effects. Lumiere's exclusive Siphon Protection System (S.P.S.) prevents water from siphoning into the fixture through its own lead wires.

Stock catalog numbers

Resources