- 340° tilt, 360° rotation
- Accepts standard Micro-E steel gobos
- Precision-machined from corrosion-resistant aluminum billet
- Integrated heat-sink extends lamp life
- Stainless steel hardware
- Siphon Protection System (S.P.S.)
- Three-year warranty
Your internet browser isn't supported.
Lumiere
290-75MR16-12-BK
Specifications
Product Description
Brand Name | Lumiere |
Family | Cambria 290 |
Description | 75W Max MR16 Cambria Projector, 75W Max Halogen MR16, GU5.3 Base, 12 Volt, Black. |
Product Details
Lamp Type | Halogen |
UPC | 622697316631 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | 12V |
Wattage | 75W |
Product Weight | 2.85 |
Case Quantity | 1 |
Pallet Quantity | 650 |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |