- Integral hanging ring
- Precision-machined aluminum, brass, bronze, copper or stainless steel
- Standard with 24" leads
- Stainless steel hardware
- Siphon Protection System (S.P.S.)
- Holds up to three optical accessories
- Three-year warranty
Lumiere
Cambria 213
Overview
Cambria 213 is an ultra-compact low voltage LED and halogen MR16 fixture. It features a unique hanging design that allows placement where standard mounting methods are not possible. Various lenses, louvers and color or dichroic filters can be combined - up to three at once - to create multiple lighting effects.