- 340° tilt, 360° rotation
- Precision-machined aluminum, brass, bronze, copper or stainless steel
- Stainless steel hardware
- Siphon Protection System (S.P.S.)
- Holds up to three optical accessories
- Three-year warranty
Your internet browser isn't supported.
Cambria 203 Accent
Overview
Cambria 203 is a small, low voltage dimmable LED and halogen MR16 luminaire. It is available with a fully adjustable side swivel stem (203, 203-FL), an adjustable center rear swivel (203-CRS) or a stationary rear flush mount (203-FM). Side swivel models 203 and 203-FL provide 340° tilt and 360° rotation. Center rear swivel model CRS provides 200° tilt and 360° rotation. Center rear swivel model CRS provides 200° tilt and 360° rotation. Various lenses, louvers and color or dichroic filters can be combined – up to three at once – to create multiple lighting effects. Lumiere’s exclusive Siphon Protection System (S.P.S.) prevents water from siphoning into the fixture through its own lead wires.
Quick Spec™
Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.
Learn MoreStock Catalog Number (2)
Looking to customize your product?
No matching records