Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Boca 696 In-Grade

  • Adjustable aiming: 22° tilt, 360° rotation
  • 12°, 21° and 41° beam spread options
  • 2700K, 3000K, 4000K, 5700K and Amber, dimmable
  • IP67 thermoplastic compression molded recessed housing
  • Machined 6061-T6 aluminum trim
  • Line and low voltage options
Boca 696 In-Grade

Boca 696 In-Grade

Overview

The Boca 696 is a compact in-ground LED luminaire (6.25” dia. x 9.25” deep) designed for precision uplighting, wall washing, or general illumination in tight spaces. It offers both line and low voltage options, with an integral transformer for direct 120V–277V connection. Featuring ±22° vertical tilt and 360° rotation, it’s ideal for recessed installation in concrete, stone, wood, or drive-over surfaces. Boca 696 supports up to three filters or lenses for versatile effects and includes Lumiere’s Siphon Protection System to prevent water intrusion through the wiring.

Resources

Find product variations