- Non-adjustable uplight
- Extruded aluminum recessed housing
- Machined aluminum, brass, bronze, copper or stainless steel
- Stainless steel hardware
- Siphon Protection System (S.P.S.)
- Drive-over rated to 5000 lbs.
- Three-year warranty
Your internet browser isn't supported.
Boca 630 In-Grade
Overview
The Boca 630 is a tiny in-ground fixture, 3 inches in diameter, for use with a low-voltage MR16 lamp. The non-adjustable beam provides a crisp, white halogen light source for grazing or uplighting in constricted areas. Designed for recess mounting in concrete, brick, stone or dirt, it is suitable for drive-over applications.