- Adjustable beam: 15° tilt, 360° rotation
- Extruded-aluminum, recessed housing
- Machined-aluminum or brass-slotted aperture
- Stainless steel hardware
- Drive-over rated to 5,000 pounds
- Siphon Protection System (S.P.S.)
- Three-year warranty
Your internet browser isn't supported.
Boca 615 In-Grade
Overview
The Boca 615 is a 6" diameter in-ground fixture with rotatable, slotted aperture for use with an MR16 lamp. The adjustable lamp assembly provides up to 35° vertical tilt and 360° horizontal rotation for precision uplighting, wall washing or general illumination in constricted areas. Designed for recess mounting in concrete, brick, stone or dirt it is suitable for drive-over applications.