- Non-adjustable uplight
- Stainless steel recessed housing
- Aluminum, brass or bronze trim ring
- Stainless steel hardware
- Drive-over rated to 5000 lbs.
- Optional indoor design
- Three-year warranty
Your internet browser isn't supported.
Boca 612 In-Grade
Overview
The Boca 612 is a tiny 4-1/2" diameter inground fixture for use with a 120V line voltage PAR20 halogen lamp. The non-adjustable beam provides a crisp, white halogen light source for grazing or uplighting in constricted areas. Designed for recess mounting in concrete, brick, stone or dirt it is suitable for drive-over applications.