The Lumark® Warrior is the ideal floodlighting series offering a variety of mounting and lamp options. Corrosion resistant captive retaining screws and integral door hinges allow for quick servicing and relamping. Select from integral slipfitter, galvanized steel or trunnion mount for maximum field installation and adjustability. The Warrior floodlight can be wall, ground or pole mounted, making it perfect for all commercial and industrial applications including façade, accent, parking lots, retail, security, sport, and parking garages.
|
|
|
|
|
|
---|---|---|---|---|---|
WS40
|
High Pressure Sodium | Trunnion | 120, 208, 240, 277V 50/60 Hz Electronic | 400W | Spec |