- Available in 5W - 26W (530 - 2,900 lumens) models
- Spot (20°), Medium (30°), and Wide (50°) distributions
- Energy and maintenance savings up to 94% compared to halogen
- Energy efficient illumination results in up to 138 LPW
- Standard 4000K CCT minimum 70CRI (3000K and 5000K CCT optional)
- Long-term reliability of L90 at greater than 60,000 hours
- Threaded 1/2" NPS die-cast knuckle with precise aiming
- Heavy-duty, die-cast aluminum housing
- 120-277V and 0-10V dimming standard
Your internet browser isn't supported.
Lumark
TCRL26W
Specifications
Product Description
Brand Name | Lumark |
Family | TCR Tracer Floodlight |
Description | Tracer Large, 25W, Large Distribution, 3,002 lumens, 120-277V, 25W, 4000K |
Product Details
Lamp Type | LED |
UPC | 080083885015 |
Amperage Rating | .10 at 277V |
Color Temperature Max | 4000K |
Mounting | Knuckle |
Mounting Options - Flood | Knuckle |
Voltage Rating | 120-277V |
Wattage | 25 W |
Product Weight | 4.76 |
Case Quantity | 4 |
Pallet Quantity | 96 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |