Lumark

RL LED Roadway Large Cutoff Cobrahead

  • Die-cast aluminum housing and door with stainless steel bail latch
  • Optical design creates consistent distribution and scalability
  • Choice of 12 high-efficiency, patented AccuLED Optics™
  • Standard in 4000K (+/- 275K) CCT and nominal 70 CRI
  • IP66 Rated LightBARs
  • Suitable for operation in -40°C to 40°C ambient environments
  • 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz operation
  • Proprietary circuit module withstands 10kV of transient line surge
  • Five-year warranty

Want to purchase this product?

Need more information?