Lumark

RC LED Roadway Small Cutoff Cobrahead

  • Die-cast aluminum housing, door and two-position latch
  • Integral hinges for hands-free maintenance and tool-less entry
  • Optical design creates consistent distribution and scalability
  • Choice of 12 high-efficiency, patented AccuLED Optics™
  • Standard in 4000K (+/- 275K) CCT and nominal 70 CRI
  • Suitable for operation in -40°C to 40°C ambient environments
  • Proprietary circuit module withstands 10kV of transient line surge
  • IP66 Rated LightBARs
  • Five-year warranty

Want to purchase this product?

Need more information?