Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Dec 31, 2024

PFPRV Prevail LED Pole and Fixture Combo

  • PFPRV combo includes Prevail fixture, pole, anchor bolts and hardware
  • Low profile, die-cast aluminum housing
  • Available in Type III and Type IV Distributions
  • Versatile Mount Arm - multiple drill patterns, round and square poles
  • 120-277V 50/60Hz
  • Single, twin, triple or quad fixture combinations available
  • Optional Integrated Sensor - Dimming and Occupancy
  • Replaces up to 400W equivalent metal halide
PFPRV Prevail LED Pole and Fixture Combo

PFPRV Prevail LED Pole and Fixture Combo

Overview

The Prevail™ LED pole and fixture combination makes selection and installation of poles and fixtures simple. Included is the die-cast Prevail area, site and roadway luminaire with standard mounting arm, square straight steel pole, anchor bolts, base cover, template and hardware. Configurations are available in single and dual fixture combinations. The Prevail luminaire delivers a new level of versatility and value in a patent pending, architectural design that delivers energy savings greater than 62% and replaces 150-400W metal halide fixtures. The Prevail fixture and pole combo is ideal for general area/site lighting applications.

Resources

Find product variations

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?