Lumark

NK Nighthawk III

  • Heavy-duty, large floodlight ideal for commercial or industrial use
  • Flush, draw-action door latches offer tool-less access
  • Aerodynamic, die-cast aluminum housing with low EPA rating
  • Integral die-cast aluminum slipfitter fits 2-3/8" or 3" O.D. tenon
  • Galvanized-steel trunnion or yoke-mount
  • Heat and impact-resistant tempered glass mounts flush to door
  • Reflector delivers optimized beam control
  • Available from 150W - 1000W with NEMA 7x6 beam spread
  • Metal halide and high pressure sodium configurations

Want to purchase this product?

Need more information?