- Die-cast aluminum housing, driver compartment and driver door
- Replaces up to 400W equivalent metal halide
- 2 Lumen Packages, Nominal 14,600 lumens and 9,400 lumens
- 6H x 6V NEMA Wide Distribution
- Standard 4000K CCT, minimum 70 CRI
- 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz
- Operation temperature range of -40°C to 40°C
- 0-10V dimming available
Your internet browser isn't supported.
TS2/NFFLD-CB
Specifications
Product Description
| Brand Name | Lumark | 
| Family | Night Falcon Series | 
| Description | Night Falcon, LED Floodlight Top and Side Visor, Carbon Bronze | 
Product Details
| Lamp Type | Accessory | 
| UPC | 080083736270 | 
| Amperage Rating | N/A | 
| Mounting | Accessory | 
| Mounting Options - Flood | Slipfitter Mount | 
| Voltage Rating | N/A | 
| Product Weight | 2.1 | 
| Case Quantity | 1 | 
| Pallet Quantity | 72 | 
| Country of Origin | MX | 
| ARRA | No | 
Stocking Details
| Elk Grove Village, IL | No | 
| Bloomington, CA | No | 
| Cranbury, NJ | No | 
| Irving, TX | No | 
| Peachtree City, GA | Yes | 
| Mississauga, ON, Canada | No | 
| Calgary, AB, Canada | No | 
