- Die-cast aluminum housing, driver compartment and driver door
Your internet browser isn't supported.
NFFLD-C40-E-UNV-66-T-CB-PER
Specifications
Product Description
| Brand Name | Lumark |
| Family | Night Falcon Series |
| Description | Night Falcon, 1298, 4000K, 120-277V, 6x6, Trunnion, 3 PIN photocontrol, Carbon Bronze |
Product Details
| Lamp Type | LED |
| UPC | 080083813407 |
| Amperage Rating | 0.465A at 277V |
| Color Temperature Max | 4000K |
| Mounting | Trunnion |
| Mounting Options - Flood | Trunnion |
| Range of Motion | N/A |
| Voltage Rating | 120-277V |
| Wattage | 128W |
| Product Weight | 24.96 |
| Case Quantity | 1 |
| Pallet Quantity | 40 |
| Country of Origin | MX |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |