- 10-position lumen selectable
- Twist-lock NEMA photocontrol for dusk-to-dawn operation
- 2 die-cast aluminum housings
- Pole mount arm or adjustable slipfitter mounting arm included
- Lumen packages range from 4,900 up to 34,000 lumens (30W - 250W)
- Replaces up to 450W and 1,000W HID equivalents
- Efficacies up to 135 LPW at maximum output
Your internet browser isn't supported.
LAS45S-T4
Specifications
Product Description
| Brand Name | Lumark |
| Family | LAS Area/Site Luminaire |
| Description | 450W HID Equivalent, 10-Position Lumen Selectable Area Luminaire,Type IV distribution,120-277V. |
Product Details
| Lamp Type | LED |
| UPC | 080083155828 |
| Amperage Rating | 0.58A |
| Color Temperature Max | 4000K |
| Mounting | Slipfitter |
| Voltage Rating | 120-277V |
| Wattage | 152.7W |
| Product Weight | 14.73 |
| Case Quantity | 1 |
| Pallet Quantity | 28 |
| Country of Origin | KH |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |