- Two lumen packages up to 7,169 lumens
- Die-cast aluminum housing, standard natural aluminum finish
- Replaces up to 250W metal halide
- IP66 Rated LED optical chamber with 5000K (CCT) LEDs
- 120V 50/60Hz (standard)
- 120-277V, 50/60Hz with 0-10V dimming (optional)
- NEMA twistlock photocontrol for dusk-to-dawn operation
- Universal wall and wood pole mount bracket
- Options include small acrylic refractor and ANSI/NEMA refractor
Your internet browser isn't supported.
SR-CARETAKER
Specifications
Product Description
| Brand Name | Lumark |
| Family | Caretaker Series |
| Description | Caretaker Small Acrylic Refractor |
Product Details
| Lamp Type | N/A |
| UPC | 080083699087 |
| Amperage Rating | N/A |
| Mounting | N/A |
| Range of Motion | N/A |
| Voltage Rating | N/A |
| Product Weight | 0.8 |
| Case Quantity | 5 |
| Pallet Quantity | 200 |
| Country of Origin | CN |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Mountain Top, PA | Yes |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | Yes |
| Calgary, AB, Canada | Yes |