- Universal, knuckle (KNC) or trunnion (TRN) floodlighting kit
- Patented, floodlighting kit attaches to Crosstour back box
- Die-cast aluminum, knuckle base has tooth-lock adjustment
- Heavy duty steel, trunnion base utilizes interlocking slide adjustment
- Visual 15 degree adjustment indicators allow for 180 degree rotation
- 3G vibration rated
- Includes KNC or TRN base, small and large visors and impact shields
- Offered in carbon bronze or summit white finish
- Mounts to 7W/18W/26W Crosstour Wall Pack (luminaire sold separately)
Your internet browser isn't supported.
XTORFLD-TRN
Specifications
Product Description
| Brand Name | Lumark |
| Family | Crosstour LED Floodlight Kit |
| Description | Crosstour, Trunnion Floodlight Kit carbon bronze, includes trunnion bracket, small and large visor and impact shield. Crosstour luminaire sold separately. |
Product Details
| Lamp Type | N/A |
| UPC | 080083619153 |
| Amperage Rating | N/A |
| Mounting | Surface Mount |
| Mounting Options - Flood | Trunnion |
| Range of Motion | N/A |
| Voltage Rating | N/A |
| Product Weight | 1.88 |
| Case Quantity | 12 |
| Pallet Quantity | 432 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |