- Universal, knuckle (KNC) or trunnion (TRN) floodlighting kit
- Patented, floodlighting kit attaches to Crosstour back box
- Die-cast aluminum, knuckle base has tooth-lock adjustment
- Heavy duty steel, trunnion base utilizes interlocking slide adjustment
- Visual 15 degree adjustment indicators allow for 180 degree rotation
- 3G vibration rated
- Includes KNC or TRN base, small and large visors and impact shields
- Offered in carbon bronze or summit white finish
- Mounts to 7W/18W/26W Crosstour Wall Pack (luminaire sold separately)
Your internet browser isn't supported.
XTORFLD-KNC
Specifications
Product Description
| Brand Name | Lumark | 
| Family | Crosstour LED Floodlight Kit | 
| Description | Crosstour, Knuckle Floodlight Kit carbon bronze, includes 1/2" knuckle plate, small and large visor and impact shield. Crosstour luminaire sold separately. | 
Product Details
| Lamp Type | N/A | 
| UPC | 080083619115 | 
| Amperage Rating | N/A | 
| Mounting | Knuckle | 
| Mounting Options - Flood | Knuckle | 
| Range of Motion | N/A | 
| Voltage Rating | N/A | 
| Product Weight | 1.352 | 
| Case Quantity | 4 | 
| Pallet Quantity | 480 | 
| Country of Origin | CN | 
| ARRA | No | 
Stocking Details
| Elk Grove Village, IL | Yes | 
| Bloomington, CA | Yes | 
| Cranbury, NJ | No | 
| Irving, TX | No | 
| Peachtree City, GA | Yes | 
| Mississauga, ON, Canada | Yes | 
| Calgary, AB, Canada | No |