Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

XTORFLD-KNC-WT

  • Universal, knuckle (KNC) or trunnion (TRN) floodlighting kit
  • Patented, floodlighting kit attaches to Crosstour back box
  • Die-cast aluminum, knuckle base has tooth-lock adjustment
  • Heavy duty steel, trunnion base utilizes interlocking slide adjustment
  • Visual 15 degree adjustment indicators allow for 180 degree rotation
  • 3G vibration rated
  • Includes KNC or TRN base, small and large visors and impact shields
  • Offered in carbon bronze or summit white finish
  • Mounts to 7W/18W/26W Crosstour Wall Pack (luminaire sold separately)
XTORFLD-KNC-WT

XTORFLD-KNC-WT

Resources

Specifications

Product Description

Brand Name Lumark
Family Crosstour LED Floodlight Kit
Description Crosstour, Knuckle Floodlight Kit summit white, includes 1/2" knuckle plate, small and large visor and impact shield. Crosstour luminaire sold separately.

Product Details

Lamp Type N/A
UPC 080083619139
Amperage Rating N/A
Mounting Knuckle
Mounting Options - Flood Knuckle
Voltage Rating N/A
Product Weight 1.421
Case Quantity 4
Pallet Quantity 120
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?