- Available in 14W - 123W (1,800 - 17,000 lumens) models
- Full cutoff and refractive lens models available
- Energy and maintenance savings up to 95% compared to HID
- Energy efficient illumination results in up to 144 LPW
- Standard 4000K CCT minimum 70CRI (3000K and 5000K CCT optional)
- Hook-N-Lock mechanism for quick, easy installation
- Wall mount, inverted wall, floodlight, and pole mount options
- 120-277V Standard, 347V or 480V optional. Standard 0-10V dimming
- Integrated stand-alone or wireless controls for additional savings
Your internet browser isn't supported.
AXCL6ARL
Specifications
Product Description
Brand Name | Lumark |
Family | Axcent Wall Series |
Description | Axcent Large Wall Pack, 56W, 4000K, 120-277V, RL Lens |
Product Details
Lamp Type | LED |
UPC | 080083811649 |
Amperage Rating | 0.44 at 120V |
Color Temperature Max | 4000K |
Mounting | Wall Mount |
Optical - Wall Packs | Refractive Lens |
Voltage Rating | 120-277V |
Wattage | 56 W |
Product Weight | 12.5 |
Case Quantity | 1 |
Pallet Quantity | 45 |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |