Lumark

AXC Axcent LED Area/Site

  • Available in 14W - 123W (1,800 - 17,000 lumens) models
  • Full cutoff and refractive lens models available
  • Energy and maintenance savings up to 95% compared to HID
  • Energy efficient illumination results in up to 144 LPW
  • Standard 4000K CCT minimum 70CRI (3000K and 5000K CCT optional)
  • Hook-N-Lock mechanism for quick, easy installation
  • Versatile Mount Arm - multiple drill patterns, round and square poles
  • 120-277V Standard, 347V or 480V optional. Standard 0-10V dimming
  • Integrated stand-alone or wireless controls for additional savings

Want to purchase this product?

Need more information?