- Die-cast aluminum housing, driver compartment and driver door
- Replaces up to 400W equivalent metal halide
- 2 Lumen Packages, Nominal 14,600 lumens and 9,400 lumens
- 6H x 6V NEMA Wide Distribution
- Standard 4000K CCT, minimum 70 CRI
- 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz
- Operation temperature range of -40°C to 40°C
- 0-10V dimming available
Your internet browser isn't supported.
WG/NFFLD
Specifications
Product Description
| Brand Name | Lumark |
| Family | Night Falcon Series |
| Description | Night Falcon, LED Floodlight Wire Guard |
Product Details
| Lamp Type | N/A |
| UPC | 080083748006 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Mounting Options - Flood | Slipfitter Mount |
| Voltage Rating | N/A |
| Product Weight | 1.0 |
| Case Quantity | 1 |
| Pallet Quantity | 126 |
| Country of Origin | MX |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |