Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

TYS-BZ

  • Die-cast aluminum housing, driver compartment and driver door
  • Replaces up to 400W equivalent metal halide
  • 2 Lumen Packages, Nominal 14,600 lumens and 9,400 lumens
  • 6H x 6V NEMA Wide Distribution
  • Standard 4000K CCT, minimum 70 CRI
  • 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz
  • Operation temperature range of -40°C to 40°C
  • 0-10V dimming available
TYS-BZ

TYS-BZ

Resources

Specifications

Product Description

Brand Name Accessories
Family Night Falcon Series
Description Trunnion Yoke Slipfitter for 2 3/8", 3" & 3 1/2" OD Vertical Tenon Bronze, Floodlights Accessory
Note The image is a representation of the family (not specific to this catalog number)

Product Details

Lamp Type N/A
UPC 080083521654
Amperage Rating N/A
Mounting Accessory
Voltage Rating N/A
Product Weight 3.022
Case Quantity 8
Pallet Quantity 256
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Mountain Top, PA No
Irving, TX No
Peachtree City, GA Yes
Markham, Canada Yes
Calgary, AB, Canada No