- Nema Twistlock Photocell 120V
Specifications
Product Description
Brand Name | Accessories |
Family | Night Falcon Series |
Description | Nema Twistlock Photocell 120V |
Product Details
Lamp Type | N/A |
UPC | 662400116981 |
Amperage Rating | N/A |
Mounting | N/A |
Voltage Rating | 120-277V |
Wattage | 40W |
Product Weight | 0.23 |
Case Quantity | 100 |
Pallet Quantity | 1800 |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |