- Die-cast aluminum housing, driver compartment and driver door
- Replaces up to 150W equivalent metal halide
- Two lumen packages, nominal 5,700 lumens and 2,700 lumens
- 6H x 6V NEMA wide distribution, 3H x 3V spot distribution
- Standard 4000K CCT, minimum 70 CRI
- 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz
- Knuckle, trunnion and slipfitter mounting options
- Optional button photocontrol
- 0-10V dimming standard
Lumark
NFFLD-S-C15-T-UNV
Specifications
Product Description
Brand Name | Lumark |
Family | Night Falcon Series |
Description | Night Falcon Small, 52W, 4000K, 120-277V, 6x6, Trunnion, Carbon Bronze |
Product Details
Lamp Type | LED |
UPC | 080083760275 |
Amperage Rating | 0.184 at 277V |
Color Temperature Max | 4000K |
Mounting | Trunnion |
Mounting Options - Flood | Trunnion |
Range of Motion | N/A |
Voltage Rating | 120-277V |
Wattage | 51W |
Product Weight | 11.33 |
Case Quantity | 1 |
Pallet Quantity | 36 |
Country of Origin | MX |
ARRA | No |
Dimensional Data | 6x6 |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |