- Die-cast aluminum housing, driver compartment and driver door
- Replaces up to 150W equivalent metal halide
- Two lumen packages, nominal 5,700 lumens and 2,700 lumens
- 6H x 6V NEMA wide distribution, 3H x 3V spot distribution
- Standard 4000K CCT, minimum 70 CRI
- 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz
- Knuckle, trunnion and slipfitter mounting options
- Optional button photocontrol
- 0-10V dimming standard
Your internet browser isn't supported.
NFFLD-S-C15-KNC-UNV
Specifications
Product Description
| Brand Name | Lumark |
| Family | Night Falcon Series |
| Description | Night Falcon Small, 52W, 4000K, 120-277V, 6x6, Knuckle, Carbon Bronze |
Product Details
| Lamp Type | LED |
| UPC | 080083760268 |
| Amperage Rating | .20 at 277V |
| Color Temperature Max | 4000K |
| Mounting | Knuckle |
| Mounting Options - Flood | Knuckle |
| Range of Motion | N/A |
| Voltage Rating | 120-277V |
| Wattage | 51W |
| Product Weight | 11.33 |
| Case Quantity | 1 |
| Pallet Quantity | 36 |
| Country of Origin | MX |
| ARRA | No |
| Dimensional Data | 6x6 |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | Yes |
| Calgary, AB, Canada | No |