- Die-cast aluminum housing, driver compartment and driver door
Specifications
Product Description
Brand Name | Lumark |
Family | NFFLD Night Falcon |
Description | Night Falcon, 128W, 4000K, 120-277V, 6x6, Slipfitter, 3 PIN photocontrol Carbon Bronze. |
Product Details
Lamp Type | LED |
UPC | 080083813391 |
Amperage Rating | 0.46A at 277V |
Color Temperature Max | 4000K |
Mounting | Slipfitter |
Mounting Options - Flood | Slipfitter |
Range of Motion | N/A |
Voltage Rating | 120-277V |
Wattage | 128W |
Product Weight | 24.96 |
Case Quantity | 1 |
Pallet Quantity | 24 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |